Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250026S9030

2.5" Line Post, Standard Leak, Long Two Hole Blade, Aluminum Flat Base with 12" CL, 8"x10", and 8"x13" holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
5000 LB
Cantilever Bending Strength - Routine
2500 LB
Fitting - Ground End
Aluminum Flat
Fitting - Live Line End
Long Tear Drop Blade
Number of Sheds
22
Shed Style
Uniform

Dimensions

Diameter - Shed(s)
5.06
Length
12 in
Length - Effective
46.4 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
27.4 IN (695 MM)
Creep and Leakage Distance
70 IN (1778 MM)
Critical Impulse Flashover (CIFO) - Negative
540
Critical Impulse Flashover (CIFO) - Positive
425
Flashover Voltage - 60 Hz Dry
280
Flashover Voltage - 60 Hz Wet
255
kV Class
69 kV