Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250099S9030

2.5" Line Post, Standard Leak, Long Two Hole Blade, Aluminum Flat Base with 12" CL, 8"x10", and 8"x13" holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
1510 LB
Cantilever Bending Strength - Routine
755 LB
Fitting - Ground End
Aluminum Flat
Fitting - Live Line End
Long Tear Drop Blade
Number of Sheds
82
Shed Style
Uniform

Dimensions

Diameter - Shed(s)
5.06
Length
12 in
Length - Effective
117.4 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
100 IN (2540 MM)
Creep and Leakage Distance
259 IN (6579 MM)
Critical Impulse Flashover (CIFO) - Negative
1660
Critical Impulse Flashover (CIFO) - Positive
1570
Flashover Voltage - 60 Hz Dry
995
Flashover Voltage - 60 Hz Wet
815
kV Class
345 kV