HUBBELL POWER SYSTEMS
HPS_ID_P250XXXS9040_PRODIMAGE
* Representative image
HPS_ID_P250XXXS9040_PRODIMAGE

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250087S9040

2.5" Line Post, Standard Leak, Long Two Hole Blade, Aluminum Flat Base with 12" CL, 8"x10", and 8"x13" holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.

1710 LB

Cantilever Bending Strength - Routine

855 LB

Catalog Number

P250087S9040

Fitting - Ground End

Aluminum Flat

Fitting - Live Line End

Long Tear Drop Blade

Number of Sheds

72

Shed Style

Uniform

Dimensions

Diameter - Shed(s)

5.06

Length

15 in

Length - Effective

98.5 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Width

8.06 in

Electrical Ratings

Arc Distance - Dry

87.9 IN (2232 MM)

Creep and Leakage Distance

227 IN (5766 MM)

Critical Impulse Flashover (CIFO) - Negative

1475

Critical Impulse Flashover (CIFO) - Positive

1380

Flashover Voltage - 60 Hz Dry

880

Flashover Voltage - 60 Hz Wet

735

kV Class

230 kV