Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250053S9070

2.5" Line Post, Standard Leak, Long Two Hole Blade, Steel Gain Base with 12" CL holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
2710 LB
Cantilever Bending Strength - Routine
1355 lb (6 kN)
EU RoHS Indicator
Contact Manufacturer
Fitting - Ground End
Steel Gain
Fitting - Live Line End
Long Tear Drop Blade
Number of Sheds
44
Shed Style
Uniform
UPC
096359442318

Dimensions

Diameter - Shed(s)
5.06
Length
12 in
Length - Effective
65.3 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in

Electrical Ratings

Arc Distance - Dry
54 IN (1371 MM)
Creep and Leakage Distance
139 IN (3531 MM)
Critical Impulse Flashover (CIFO) - Negative
950
Critical Impulse Flashover (CIFO) - Positive
855
Flashover Voltage - 60 Hz Dry
565
Flashover Voltage - 60 Hz Wet
495
kV Class
161 kV