HUBBELL POWER SYSTEMS
HPS_PPHID_611381_PRODIMAGE_96.jpg
* Representative image
HPS_PPHID_611381_PRODIMAGE_96.jpg

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250055S9080

2.5" Line Post, Standard Leak, Long Two Hole Blade, Steel Flat Base with 12" CL and 8"x13" holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.

2600 LB

Cantilever Bending Strength - Routine

1300 lb (5.8 kN)

Catalog Number

P250055S9080

Fitting - Ground End

Steel Flat

Fitting - Live Line End

Long Tear Drop Blade

Number of Sheds

46

Shed Style

Uniform

Dimensions

Diameter - Shed(s)

5.06

Length

15 in

Length - Effective

67.7 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Width

8.06 in

Electrical Ratings

Arc Distance - Dry

56.4 IN (1432 MM)

Creep and Leakage Distance

145 IN (3683 MM)

Critical Impulse Flashover (CIFO) - Negative

990

Critical Impulse Flashover (CIFO) - Positive

885

Flashover Voltage - 60 Hz Dry

580

Flashover Voltage - 60 Hz Wet

510

kV Class

161 kV