HUBBELL POWER SYSTEMS
HPS_PPHID_611381_PRODIMAGE_96.jpg
* Representative image
HPS_PPHID_611381_PRODIMAGE_96.jpg

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250099S008B

2.5" Line Post, Standard Leak, Long Two Hole Blade, Steel Flat Base with 12" CL and 8"x13" holes for 7/8" bolts, with 15" Corona Ring

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.

1500 LB

Cantilever Bending Strength - Routine

750 LB

Catalog Number

P250099S008B

Fitting - Ground End

Steel Flat

Fitting - Live Line End

Tear Drop Blade

Number of Sheds

82

Shed Style

Uniform

Dimensions

Diameter - Shed(s)

5.06

Length - Effective

110.3 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

100 IN (2540 MM)

Creep and Leakage Distance

259 IN (6579 MM)

Critical Impulse Flashover (CIFO) - Negative

1640

Critical Impulse Flashover (CIFO) - Positive

1550

Flashover Voltage - 60 Hz Dry

975

Flashover Voltage - 60 Hz Wet

805

kV Class

345 kV