Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250106S103B

2.5" Line Post, Standard Leak, Horizontal Clamptop, Aluminum Flat Base with 12" CL, 8"x10", and 8"x13" holes for 7/8" bolts, with 15" Corona Ring

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
1400 LB
Cantilever Bending Strength - Routine
700 LB
Fitting - Ground End
Aluminum Flat
Fitting - Live Line End
Horizontal Clamptop
Number of Sheds
88
Shed Style
Uniform

Dimensions

Diameter - Shed(s)
5.06
Length - Effective
118.2 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
107.2 IN (2722 MM)
Creep and Leakage Distance
278 IN (7061 MM)
Critical Impulse Flashover (CIFO) - Negative
1750
Critical Impulse Flashover (CIFO) - Positive
1665
Flashover Voltage - 60 Hz Dry
1040
Flashover Voltage - 60 Hz Wet
850
kV Class
345 kV