HUBBELL POWER SYSTEMS
HPS_ID_P250XXXS0040_PRODIMAGE
* Representative image
HPS_ID_P250XXXS0040_PRODIMAGE

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P300105S0080

3" Line Post, Standard Leak, Two Hole Blade, Steel Flat Base with 8"x10" holes for 3/4" bolts, 9"x13" holes for 7/8" bolts, and 14" CL holes for 1" bolts.

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 3" core rod for increased mechanical strength.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.

2480 LB

Cantilever Bending Strength - Routine

1240 LB

Catalog Number

P300105S0080

Fitting - Ground End

Steel Flat

Fitting - Live Line End

Tear Drop Blade

Number of Sheds

87

Shed Style

Uniform

Dimensions

Angle

14

Diameter - Shed(s)

8.2

Length

15 in

Length - Effective

116.2 in

Rod Diameter

3 in

Width

10 in

Electrical Ratings

Arc Distance - Dry

107.9 (2740MM)

Creep and Leakage Distance

328 (8329MM)

Critical Impulse Flashover (CIFO) - Negative

1765

Critical Impulse Flashover (CIFO) - Positive

1665

Flashover Voltage - 60 Hz Dry

1060

Flashover Voltage - 60 Hz Wet

975

Voltage Rating

345 kV

Resources and downloads