HPS_ID_P250XXXS1040_PRODIMAGE
* Representative image
HPS_ID_P250XXXS1040_PRODIMAGE

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P300085S1030

3" Line Post, Standard Leak, Horizontal Clamptop, Aluminum Gain Base with 9"x13" holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 3" core rod for increased mechanical strength.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
3020 LB
Cantilever Bending Strength - Routine
1510 LB
Fitting - Ground End
Aluminum Flat
Fitting - Live Line End
Horizontal Clamp Top
Number of Sheds
70
Shed Style
Uniform

Dimensions

Angle
14
Diameter - Shed(s)
8.2
Length
15 in
Length - Effective
97.1 in
Rod Diameter
3 in
Width
10 in

Electrical Ratings

Arc Distance - Dry
87.4 (2220MM)
Creep and Leakage Distance
265 (6721MM)
Critical Impulse Flashover (CIFO) - Negative
1445
Critical Impulse Flashover (CIFO) - Positive
1370
Flashover Voltage - 60 Hz Dry
860
Flashover Voltage - 60 Hz Wet
790
Voltage Rating
230 kV