HUBBELL POWER SYSTEMS
HPS_PPHID_611395_PRODIMAGE_96.jpg
* Representative image
HPS_PPHID_611395_PRODIMAGE_96.jpg

Glass Bell Suspension w/ Zinc Sleeve, 50000 lb CSA

Brand:

OHIO BRASS

Catalog ID:

PCN21156DC

6-1/8" x 11" Glass Bell Suspension w/ Zinc Sleeve.

Hubbell has partnered with LaGranja Insulators (LGI) to provide toughened glass insulators with a long 90+ year experience with a supply record of 120+ million insulators installed in distribution and transmission grids in 100+ countries across the world.

  • Toughened glass insulator
  • Full range of ANSI or CSA class insulators

Product details

General

Application

Glass Bell Suspension

Break Strength

45 N·m (400 lb·in)

Catalog Number

PCN21156DC

Fitting - Ground/Base

CS-11 Socket

Fitting - Live Line End

CS-11 Ball

Material

Glass

Material - End Fitting

Galvanized Steel w/ Zinc Sleeve

Strength Rating - Ultimate

50000 lb

UPC

096359807605

Dimensions

Diameter - Bell

280 mm (11")

Height

6.12 in

Weight

16.5 lb

Electrical Ratings

Creep and Leakage Distance

380 mm (15")

Critical Impulse Flashover (CIFO) - Negative

140 kV

Critical Impulse Flashover (CIFO) - Positive

140 kV

Flashover Voltage - 60 Hz Dry

80 kV

Flashover Voltage - 60 Hz Wet

50 kV

Certifications And Compliance

Industry Standard(s)

CSA

Logistics

Pallet Quantity

90

Standard Package

6

Resources and downloads