HUBBELL POWER SYSTEMS
HPS_ID_S025XXXE0000_S050XXXE2012_PRODIMAGE
* Representative image
HPS_ID_S025XXXE0000_S050XXXE2012_PRODIMAGE

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S025059E0000

25kip Extra High Leak, Eye Eye

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with an extra high leakage shed profile design for improved contamination performance.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S025059E0000

Fitting - Ground End

Chain Eye

Fitting - Live Line End

Chain Eye

Material - End Fitting

Ductile Iron

Number of Sheds

52

Shed Style

Alternating

Tensile Strength

25 kip 5/8 IN (16 MM)

Tensile Strength - Routine

12,500 lbs

UPC

096359721895

Dimensions

Diameter - Shed(s)

Major: 5.83'', Minor: 4.61''

Length - Effective

72.5 in

Rod Diameter

0.625 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

61.3 IN (1556 MM)

Creep and Leakage Distance

250.1 IN (6352 MM)

Critical Impulse Flashover (CIFO) - Negative

985 kV

Critical Impulse Flashover (CIFO) - Positive

965 kV

Flashover Voltage - 60 Hz Dry

600 kV

Flashover Voltage - 60 Hz Wet

560 kV

kV Class

161 kV

Voltage Rating

138/161 kV