HUBBELL POWER SYSTEMS
Image of S050120E301B Quadri*Sil Suspension Insulator
* Representative image
Image of S050120E301B Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S050120E301B

50kip Extra High Leak, Ball Socket w/ring

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with an extra high leakage shed profile design for improved contamination performance.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S050120E301B

Fitting - Ground End

ANSI Socket

Fitting - Live Line End

ANSI Ball

Material - End Fitting

Ductile Iron

Number of Sheds

106

Shed Style

Alternating

Tensile Strength

50 kip 7/8 IN (22 MM)

Tensile Strength - Routine

25,000 lbs

UPC

096359615156

Dimensions

Diameter - Shed(s)

Major: 5.83'', Minor: 4.61''

Length - Effective

133.9 in

Rod Diameter

0.875 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

122.5 IN (3112 MM)

Creep and Leakage Distance

509.9 IN (12953 MM)

Critical Impulse Flashover (CIFO) - Negative

1915 kV

Critical Impulse Flashover (CIFO) - Positive

1875 kV

Flashover Voltage - 60 Hz Dry

1200 kV

Flashover Voltage - 60 Hz Wet

995 kV

kV Class

500 kV

Voltage Rating

500 kV

Resources and downloads