HUBBELL POWER SYSTEMS
Image of S120056EA070 Quadri*Sil Suspension Insulator
* Representative image
Image of S120056EA070 Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S120056EA070

120Kn Extra High leak, 16mm ball & socket

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with an extra high leakage shed profile design for improved contamination performance.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S120056EA070

Fitting - Ground End

IEC Socket

Fitting - Live Line End

IEC Ball

Material - End Fitting

Ductile Iron

Number of Sheds

50

Shed Style

Alternating

Tensile Strength

120 kN 5/8 IN (16 MM)

Tensile Strength - Routine

13,500 lbs

Dimensions

Diameter - Shed(s)

Major: 5.83'', Minor: 4.61''

Length - Effective

68.3 in

Thickness - Housing

Greater than 3MM

Electrical Ratings

Arc Distance - Dry

59 IN (1499 MM)

Creep and Leakage Distance

240.4 IN (6107 MM)

Critical Impulse Flashover (CIFO) - Negative

950 kV

Critical Impulse Flashover (CIFO) - Positive

930 kV

Flashover Voltage - 60 Hz Dry

575 kV

Flashover Voltage - 60 Hz Wet

540 kV

kV Class

161 kV

Resources and downloads