HUBBELL POWER SYSTEMS
Image of S120063E201B Quadri*Sil Suspension Insulator
* Representative image
Image of S120063E201B Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S120063E201B

120Kn Extra High leak, Y Ball w/ring

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with an extra high leakage shed profile design for improved contamination performance.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S120063E201B

Fitting - Ground End

Y-Clevis

Fitting - Live Line End

ANSI Ball

Material - End Fitting

Ductile Iron

Number of Sheds

56

Shed Style

Alternating

Tensile Strength

120 kN 5/8 IN (16 MM)

Tensile Strength - Routine

13,500 lbs

Dimensions

Diameter - Shed(s)

Major: 5.83'', Minor: 4.61''

Length - Effective

75.4 in

Thickness - Housing

Greater than 3MM

Electrical Ratings

Arc Distance - Dry

65.8 IN (1672 MM)

Creep and Leakage Distance

269.3 IN (6841 MM)

Critical Impulse Flashover (CIFO) - Negative

1060 kV

Critical Impulse Flashover (CIFO) - Positive

1030 kV

Flashover Voltage - 60 Hz Dry

645 kV

Flashover Voltage - 60 Hz Wet

595 kV

kV Class

230 kV

Voltage Rating

230 kV

Resources and downloads