HUBBELL POWER SYSTEMS
Image of S025036H2010 Quadri*Sil Suspension Insulator
* Representative image
Image of S025036H2010 Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S025036H2010

25kip High Leak, Y Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S025036H2010

Fitting - Ground End

Y-Clevis

Fitting - Live Line End

ANSI Ball

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

34

Shed Style

Alternating

Strength Rating - Ultimate

25000 lb

Tensile Strength

25 kip, 5/8'' (16 mm)

Tensile Strength - Routine

12,500 lbs

UPC

096359500346

Dimensions

Diameter - Shed(s)

Major: 4.0 IN, Minor: 2,8 IN

Length - Effective

48.42 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

37.1 IN (943 MM)

Creep and Leakage Distance

109 IN (2770 MM)

Critical Impulse Flashover (CIFO) - Negative

535 kV

Critical Impulse Flashover (CIFO) - Positive

540 kV

Flashover Voltage - 60 Hz Dry

390 kV

Flashover Voltage - 60 Hz Wet

370 kV

kV Class

138 kV

Withstand Voltage - 60 Hz Wet

230 kV

Withstand Voltage - Lightning Impulse (Negative)

620 kV

Withstand Voltage - Lightning Impulse (Positive)

645 kV