HUBBELL POWER SYSTEMS
HPS_ID_S025XXXH3010_S050XXXS3010_PRODIMAGE
* Representative image
HPS_ID_S025XXXH3010_S050XXXS3010_PRODIMAGE

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S025030H3010

25kip High Leak, Socket Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S025030H3010

Fitting - Ground End

ANSI Socket

Fitting - Live Line End

ANSI Ball

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

28

Shed Style

Alternating

Strength Rating - Ultimate

25000 lb

Tensile Strength

25 kip, 5/8'' (16 mm)

Tensile Strength - Routine

12,500 lbs

UPC

096359732723

Dimensions

Diameter - Shed(s)

Major: 4.0 IN, Minor: 2,8 IN

Length - Effective

40.77 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

30.6 IN (778 MM)

Creep and Leakage Distance

90 IN (2277 MM)

Critical Impulse Flashover (CIFO) - Negative

435 kV

Critical Impulse Flashover (CIFO) - Positive

450 kV

Flashover Voltage - 60 Hz Dry

315 kV

Flashover Voltage - 60 Hz Wet

305 kV

kV Class

115 kV

Withstand Voltage - 60 Hz Wet

195 kV

Withstand Voltage - Lightning Impulse (Negative)

515 kV

Withstand Voltage - Lightning Impulse (Positive)

535 kV