HUBBELL POWER SYSTEMS
Image of S030060H2000 Quadri*Sil Suspension Insulator
* Representative image
Image of S030060H2000 Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S030060H2000

30kip High Leak, Y Eye

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S030060H2000

Fitting - Ground End

Y-Clevis

Fitting - Live Line End

Chain Eye

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

56

Shed Style

Alternating

Strength Rating - Ultimate

30000 lb

Tensile Strength

30 kip, 5/8'' (16 mm)

Tensile Strength - Routine

15,000 lbs

UPC

096359622864

Dimensions

Diameter - Shed(s)

Major: 4.0 IN, Minor: 2,8 IN

Length - Effective

73.8 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

60.9 IN (1546 MM)

Creep and Leakage Distance

180 IN (4579 MM)

Critical Impulse Flashover (CIFO) - Negative

880 kV

Critical Impulse Flashover (CIFO) - Positive

880 kV

Flashover Voltage - 60 Hz Dry

625 kV

Flashover Voltage - 60 Hz Wet

585 kV

kV Class

161 kV

Withstand Voltage - 60 Hz Wet

380 kV

Withstand Voltage - Lightning Impulse (Negative)

1010 kV

Withstand Voltage - Lightning Impulse (Positive)

1010 kV