HUBBELL POWER SYSTEMS
Image of S030064H2010 Quadri*Sil Suspension Insulator
* Representative image
Image of S030064H2010 Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S030064H2010

30kip High Leak, Y Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S030064H2010

Fitting - Ground End

Y-Clevis

Fitting - Live Line End

ANSI Ball

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

60

Shed Style

Alternating

Strength Rating - Ultimate

30000 lb

Tensile Strength

30 kip, 5/8'' (16 mm)

Tensile Strength - Routine

15,000 lbs

UPC

096359647232

Dimensions

Diameter - Shed(s)

Major: 4.0 IN, Minor: 2,8 IN

Length - Effective

76.5 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

65.2 IN (1656 MM)

Creep and Leakage Distance

193 IN (4908 MM)

Critical Impulse Flashover (CIFO) - Negative

945 kV

Critical Impulse Flashover (CIFO) - Positive

940 kV

Flashover Voltage - 60 Hz Dry

665 kV

Flashover Voltage - 60 Hz Wet

615 kV

kV Class

230 kV

Voltage Rating

230 kV

Withstand Voltage - 60 Hz Wet

405 kV

Withstand Voltage - Lightning Impulse (Negative)

1075 kV

Withstand Voltage - Lightning Impulse (Positive)

1070 kV