HUBBELL POWER SYSTEMS
Image of S025086H201A Quadri*Sil Suspension Insulator
* Representative image
Image of S025086H201A Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S025086H201A

25kip High Leak, Y Ball w/ring

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S025086H201A

Fitting - Ground End

Y-Clevis

Fitting - Live Line End

ANSI Ball

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

80

Shed Style

Alternating

Strength Rating - Ultimate

25000 lb

Tensile Strength

25 kip, 5/8'' (16 mm)

Tensile Strength - Routine

12,500 lbs

UPC

096359679301

Dimensions

Diameter - Shed(s)

Major: 4.0 IN, Minor: 2,8 IN

Length - Effective

98.1 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

86.8 IN (2204 MM)

Creep and Leakage Distance

258 IN (6553 MM)

Critical Impulse Flashover (CIFO) - Negative

1245 kV

Critical Impulse Flashover (CIFO) - Positive

1225 kV

Flashover Voltage - 60 Hz Dry

850 kV

Flashover Voltage - 60 Hz Wet

785 kV

kV Class

230 kV

Voltage Rating

230 kV

Withstand Voltage - 60 Hz Wet

540 kV

Withstand Voltage - Lightning Impulse (Negative)

1410 kV

Withstand Voltage - Lightning Impulse (Positive)

1400 kV