HUBBELL POWER SYSTEMS
Image of S030071H201A Quadri*Sil Suspension Insulator
* Representative image
Image of S030071H201A Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S030071H201A

30kip High Leak, Y Ball w/ring

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S030071H201A

EU RoHS Indicator

Contact Manufacturer

Fitting - Ground End

Y-Clevis

Fitting - Live Line End

ANSI Ball

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

66

Shed Style

Alternating

Strength Rating - Ultimate

30000 lb

Tensile Strength

30 kip, 5/8'' (16 mm)

Tensile Strength - Routine

15,000 lbs

UPC

096359581376

Dimensions

Diameter - Shed(s)

Major: 4.0 IN, Minor: 2,8 IN

Length - Effective

82.98 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

71.7 IN (1820 MM)

Creep and Leakage Distance

213 IN (5402 MM)

Critical Impulse Flashover (CIFO) - Negative

1035 kV

Critical Impulse Flashover (CIFO) - Positive

1025 kV

Flashover Voltage - 60 Hz Dry

710 kV

Flashover Voltage - 60 Hz Wet

660 kV

kV Class

230 kV

Voltage Rating

230 kV

Withstand Voltage - 60 Hz Wet

445 kV

Withstand Voltage - Lightning Impulse (Negative)

1170 kV

Withstand Voltage - Lightning Impulse (Positive)

1160 kV