HUBBELL POWER SYSTEMS
Image of S025107H201B Quadri*Sil Suspension Insulator
* Representative image
Image of S025107H201B Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S025107H201B

25kip High Leak, Y Ball w/ring

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S025107H201B

Fitting - Ground End

Y-Clevis

Fitting - Live Line End

ANSI Ball

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

100

Shed Style

Alternating

Strength Rating - Ultimate

25000 lb

Tensile Strength

25 kip, 5/8'' (16 mm)

Tensile Strength - Routine

12,500 lbs

UPC

096359590385

Dimensions

Diameter - Shed(s)

Major: 4.0 IN, Minor: 2,8 IN

Length - Effective

119.7 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

108.4 IN (2753 MM)

Creep and Leakage Distance

323 IN (8198 MM)

Critical Impulse Flashover (CIFO) - Negative

1535 kV

Critical Impulse Flashover (CIFO) - Positive

1510 kV

Flashover Voltage - 60 Hz Dry

995 kV

Flashover Voltage - 60 Hz Wet

900 kV

kV Class

345 kV

Voltage Rating

345 kV

Withstand Voltage - 60 Hz Wet

675 kV

Withstand Voltage - Lightning Impulse (Negative)

1710 kV

Withstand Voltage - Lightning Impulse (Positive)

1675 kV