Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S120090H2070

120Kn High leak, Y 16mm Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.

Made from hydrophobic silicone polymer

Product details

General

Fitting - Ground End
Y-Clevis
Fitting - Live Line End
IEC Ball Fitting
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
84
Shed Style
Alternating
Strength Rating - Ultimate
26977 lb
Tensile Strength
120kN, 5/8 IN (16 MM)
Tensile Strength - Routine
60 kN

Dimensions

Diameter - Shed(s)
Major: 4.0 IN, Minor: 2.8 IN
Length - Effective
102.205 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
91.1 IN (2314 MM)
Creep and Leakage Distance
271 IN (6882 MM)
Flashover Voltage - 60 Hz Dry
895 kV
Flashover Voltage - 60 Hz Wet
820 kV
Voltage Rating
230000 V
Withstand Voltage - 60 Hz Wet
570
Withstand Voltage - Lightning Impulse (Negative)
1495 kV
Withstand Voltage - Lightning Impulse (Positive)
1470 kV