HUBBELL POWER SYSTEMS
Image of S160025H2000 Quadri*Sil Suspension Insulator
* Representative image
Image of S160025H2000 Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S160025H2000

160Kn High leak, Y Eye

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S160025H2000

Fitting - Ground End

Y-Clevis

Fitting - Live Line End

Chain Eye

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

24

Shed Style

Alternating

Strength Rating - Ultimate

35969 lb

Tensile Strength

160kN, 7/8 IN (22 MM)

Tensile Strength - Routine

80 kN

Dimensions

Diameter - Shed(s)

Major: 4.75 IN, Minor: 3.53 IN

Length - Effective

41.73 in

Rod Diameter

0.875 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

26.3 IN (669 MM)

Creep and Leakage Distance

77 IN (1948 MM)

Flashover Voltage - 60 Hz Dry

280 kV

Flashover Voltage - 60 Hz Wet

265 kV

Voltage Rating

  • 69000 V
  • 115000 V

Withstand Voltage - 60 Hz Wet

165

Withstand Voltage - Lightning Impulse (Negative)

430 kV

Withstand Voltage - Lightning Impulse (Positive)

450 kV

Resources and downloads