HUBBELL POWER SYSTEMS
HPS_ID_S025XXXS0000_S050XXXS0000_PRODIMAGE
* Representative image
HPS_ID_S025XXXS0000_S050XXXS0000_PRODIMAGE

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S025064S0000

25kip Standard leak, Eye Eye

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S025064S0000

EU RoHS Indicator

Contact Manufacturer

Fitting - Ground End

Chain Eye

Fitting - Live Line End

Chain Eye

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

60

Shed Style

Uniform

Strength Rating - Ultimate

25000 lb

Tensile Strength

25 kip, 5/8'' (16 mm)

Tensile Strength - Routine

12,500 lbs

UPC

096359484332

Dimensions

Diameter - Shed(s)

2.9 IN

Length - Effective

78.14 in

Rod Diameter

0.625 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

64.7 IN (1644 MM)

Creep and Leakage Distance

165 IN (4191 MM)

Critical Impulse Flashover (CIFO) - Negative

940 kV

Critical Impulse Flashover (CIFO) - Positive

930 kV

Flashover Voltage - 60 Hz Dry

660 kV

Flashover Voltage - 60 Hz Wet

615 kV

Voltage Rating

230 kV

Withstand Voltage - 60 Hz Wet

405 kV

Withstand Voltage - Lightning Impulse (Negative)

1075 kV

Withstand Voltage - Lightning Impulse (Positive)

1065 kV