HPS_ID_S025XXXS0000_S050XXXS0000_PRODIMAGE
* Representative image
HPS_ID_S025XXXS0000_S050XXXS0000_PRODIMAGE

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S025066S0000

25kip Standard leak, Eye Eye

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

EU RoHS Indicator
Contact Manufacturer
Fitting - Ground End
Chain Eye
Fitting - Live Line End
Chain Eye
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
62
Shed Style
Uniform
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
UPC
096359443469

Dimensions

Diameter - Shed(s)
2.9 IN
Length - Effective
80.3 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
66.9 IN (1699 MM)
Creep and Leakage Distance
171 IN (4331 MM)
Critical Impulse Flashover (CIFO) - Negative
970 kV
Critical Impulse Flashover (CIFO) - Positive
960 kV
Flashover Voltage - 60 Hz Dry
680 kV
Flashover Voltage - 60 Hz Wet
635 kV
Voltage Rating
230 kV
Withstand Voltage - 60 Hz Wet
420 kV
Withstand Voltage - Lightning Impulse (Negative)
1110 kV
Withstand Voltage - Lightning Impulse (Positive)
1100 kV