HUBBELL POWER SYSTEMS
Image of S025058S2010 Quadri*Sil Suspension Insulator
* Representative image
Image of S025058S2010 Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S025058S2010

25kip Standard leak, Y Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S025058S2010

EU RoHS Indicator

Contact Manufacturer

Fitting - Ground End

Y-Clevis

Fitting - Live Line End

ANSI Ball

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

54

Shed Style

Uniform

Strength Rating - Ultimate

25000 lb

Tensile Strength

25 kip, 5/8'' (16 mm)

Tensile Strength - Routine

12,500 lbs

UPC

096359443414

Dimensions

Diameter - Shed(s)

2.9 IN

Length - Effective

70.02 in

Rod Diameter

0.625 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

58.2 IN (1479 MM)

Creep and Leakage Distance

149 IN (3772 MM)

Critical Impulse Flashover (CIFO) - Negative

845 kV

Critical Impulse Flashover (CIFO) - Positive

840 kV

Flashover Voltage - 60 Hz Dry

605 kV

Flashover Voltage - 60 Hz Wet

560 kV

Withstand Voltage - 60 Hz Wet

360 kV

Withstand Voltage - Lightning Impulse (Negative)

970 kV

Withstand Voltage - Lightning Impulse (Positive)

965 kV