HUBBELL POWER SYSTEMS
Image of S030021S3010 Quadri*Sil Suspension Insulator
* Representative image
Image of S030021S3010 Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S030021S3010

30kip Standard leak, Socket Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S030021S3010

Fitting - Ground End

ANSI Socket

Fitting - Live Line End

ANSI Ball

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

20

Shed Style

Uniform

Strength Rating - Ultimate

30000 lb

Tensile Strength

30 kip, 5/8'' (16 mm)

Tensile Strength - Routine

15,000 lbs

UPC

096359709756

Dimensions

Diameter - Shed(s)

2.9 IN

Length - Effective

32.13 in

Rod Diameter

0.625 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

21.5 IN (547 MM)

Creep and Leakage Distance

55 IN (1397 MM)

Critical Impulse Flashover (CIFO) - Negative

300 kV

Critical Impulse Flashover (CIFO) - Positive

315 kV

Flashover Voltage - 60 Hz Dry

220 kV

Flashover Voltage - 60 Hz Wet

210 kV

Voltage Rating

69/115 kV

Withstand Voltage - 60 Hz Wet

135 kV

Withstand Voltage - Lightning Impulse (Negative)

350 kV

Withstand Voltage - Lightning Impulse (Positive)

370 kV