Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S030043S3010

30kip Standard leak, Socket Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Fitting - Ground End
ANSI Socket
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
40
Shed Style
Uniform
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs
UPC
096359660224

Dimensions

Diameter - Shed(s)
2.9 IN
Dimensions
54.88 in x 2.89 in x 4.75 in
Height
4.75 in
Length
54.88 in
Length - Effective
53.73 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM
Weight
8.3 lb
Width
2.89 in

Electrical Ratings

Arc Distance - Dry
43.1 IN (1095 MM)
Creep and Leakage Distance
110 IN (2794 MM)
Critical Impulse Flashover (CIFO) - Negative
625 kV
Critical Impulse Flashover (CIFO) - Positive
630 kV
Flashover Voltage - 60 Hz Dry
460 kV
Flashover Voltage - 60 Hz Wet
435 kV
Voltage Rating
138/161 kV
Withstand Voltage - 60 Hz Wet
270 kV
Withstand Voltage - Lightning Impulse (Negative)
725 kV
Withstand Voltage - Lightning Impulse (Positive)
730 kV