HUBBELL POWER SYSTEMS
Image of S030081S2020 Quadri*Sil Suspension Insulator
* Representative image
Image of S030081S2020 Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S030081S2020

30kip Standard leak, Y Y

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S030081S2020

Fitting - Ground End

Y-Clevis

Fitting - Live Line End

Y-Clevis

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

76

Shed Style

Uniform

Strength Rating - Ultimate

30000 lb

Tensile Strength

30 kip, 5/8'' (16 mm)

Tensile Strength - Routine

15,000 lbs

UPC

096359724070

Dimensions

Diameter - Shed(s)

2.9 IN

Length - Effective

95.38 in

Rod Diameter

0.625 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

82 IN (2083 MM)

Creep and Leakage Distance

209 IN (5309 MM)

Critical Impulse Flashover (CIFO) - Negative

1180 kV

Critical Impulse Flashover (CIFO) - Positive

1165 kV

Flashover Voltage - 60 Hz Dry

815 kV

Flashover Voltage - 60 Hz Wet

745 kV

Voltage Rating

230 kV

Withstand Voltage - 60 Hz Wet

510 kV

Withstand Voltage - Lightning Impulse (Negative)

1345 kV

Withstand Voltage - Lightning Impulse (Positive)

1325 kV