HUBBELL POWER SYSTEMS
Image of S050064S2010 Quadri*Sil Suspension Insulator
* Representative image
Image of S050064S2010 Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S050064S2010

50kip Standard leak, Y 52-11 Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S050064S2010

Fitting - Ground End

Y-Clevis

Fitting - Live Line End

ANSI Ball

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

60

Shed Style

Uniform

Strength Rating - Ultimate

50000 lb

Tensile Strength

50 kip, 7/8'' (22 mm)

Tensile Strength - Routine

25,000 lbs

UPC

096359530169

Dimensions

Diameter - Shed(s)

3.1 IN

Length - Effective

78.9 in

Rod Diameter

0.875 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

64.7 IN (1644 MM)

Creep and Leakage Distance

165 IN (4191 MM)

Critical Impulse Flashover (CIFO) - Negative

940 kV

Critical Impulse Flashover (CIFO) - Positive

930 kV

Flashover Voltage - 60 Hz Dry

660 kV

Flashover Voltage - 60 Hz Wet

615 kV

Voltage Rating

230 kV

Withstand Voltage - 60 Hz Wet

405 kV

Withstand Voltage - Lightning Impulse (Negative)

1075 kV

Withstand Voltage - Lightning Impulse (Positive)

1065 kV