HUBBELL POWER SYSTEMS
Image of S050043S2020 Quadri*Sil Suspension Insulator
* Representative image
Image of S050043S2020 Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S050043S2020

50kip Standard leak, Y Y

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S050043S2020

Fitting - Ground End

Y-Clevis

Fitting - Live Line End

Y-Clevis

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

40

Shed Style

Uniform

Strength Rating - Ultimate

50000 lb

Tensile Strength

50 kip, 7/8'' (22 mm)

Tensile Strength - Routine

25,000 lbs

Dimensions

Diameter - Shed(s)

3.1 IN

Length - Effective

58.7 in

Rod Diameter

0.875 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

43.1 IN (1095 MM)

Creep and Leakage Distance

110 IN (2794 MM)

Critical Impulse Flashover (CIFO) - Negative

625 kV

Critical Impulse Flashover (CIFO) - Positive

630 kV

Flashover Voltage - 60 Hz Dry

460 kV

Flashover Voltage - 60 Hz Wet

435 kV

Withstand Voltage - 60 Hz Wet

270 kV

Withstand Voltage - Lightning Impulse (Negative)

725 kV

Withstand Voltage - Lightning Impulse (Positive)

730 kV

Resources and downloads