HUBBELL POWER SYSTEMS
Image of S030075S201A Quadri*Sil Suspension Insulator
* Representative image
Image of S030075S201A Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S030075S201A

30kip Standard leak, Y Ball w/ring

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S030075S201A

EU RoHS Indicator

Contact Manufacturer

Fitting - Ground End

Y-Clevis

Fitting - Live Line End

ANSI Ball

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

70

Shed Style

Uniform

Strength Rating - Ultimate

30000 lb

Tensile Strength

30 kip, 5/8'' (16 mm)

Tensile Strength - Routine

15,000 lbs

UPC

096359484707

Dimensions

Diameter - Shed(s)

2.9 IN

Length - Effective

87.3 in

Rod Diameter

0.625 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

75.5 IN (1918 MM)

Creep and Leakage Distance

193 IN (4890 MM)

Critical Impulse Flashover (CIFO) - Negative

1090 kV

Critical Impulse Flashover (CIFO) - Positive

1080 kV

Flashover Voltage - 60 Hz Dry

745 kV

Flashover Voltage - 60 Hz Wet

690 kV

Voltage Rating

230 kV

Withstand Voltage - 60 Hz Wet

465 kV

Withstand Voltage - Lightning Impulse (Negative)

1235 kV

Withstand Voltage - Lightning Impulse (Positive)

1220 kV