Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S025056S102A

25kip Standard leak, Ball Y w/ring

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Fitting - Ground End
ANSI Ball
Fitting - Live Line End
Y-Clevis
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
52
Shed Style
Uniform
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
UPC
096359594734

Dimensions

Diameter - Shed(s)
2.9 IN
Length - Effective
67.86 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
56.1 IN (1424 MM)
Creep and Leakage Distance
143 IN (3632 MM)
Critical Impulse Flashover (CIFO) - Negative
810 kV
Critical Impulse Flashover (CIFO) - Positive
810 kV
Flashover Voltage - 60 Hz Dry
575 kV
Flashover Voltage - 60 Hz Wet
535 kV
Withstand Voltage - 60 Hz Wet
350 kV
Withstand Voltage - Lightning Impulse (Negative)
925 kV
Withstand Voltage - Lightning Impulse (Positive)
925 kV