HUBBELL POWER SYSTEMS
Image of S030107S201B Quadri*Sil Suspension Insulator
* Representative image
Image of S030107S201B Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S030107S201B

30kip Standard leak, Y Ball w/ring

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S030107S201B

EU RoHS Indicator

Contact Manufacturer

Fitting - Ground End

Y-Clevis

Fitting - Live Line End

ANSI Ball

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

100

Shed Style

Uniform

Strength Rating - Ultimate

30000 lb

Tensile Strength

30 kip, 5/8'' (16 mm)

Tensile Strength - Routine

15,000 lbs

UPC

096359456407

Dimensions

Diameter - Shed(s)

2.9 IN

Length - Effective

119.7 in

Rod Diameter

0.625 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

107.9 IN (2741 MM)

Creep and Leakage Distance

275 IN (6985 MM)

Critical Impulse Flashover (CIFO) - Negative

1530 kV

Critical Impulse Flashover (CIFO) - Positive

1500 kV

Flashover Voltage - 60 Hz Dry

990 kV

Flashover Voltage - 60 Hz Wet

900 kV

Voltage Rating

345 kV

Withstand Voltage - 60 Hz Wet

670 kV

Withstand Voltage - Lightning Impulse (Negative)

1705 kV

Withstand Voltage - Lightning Impulse (Positive)

1670 kV