HUBBELL POWER SYSTEMS
Image of S120086S207A Quadri*Sil Suspension Insulator
* Representative image
Image of S120086S207A Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S120086S207A

120Kn Standard leak, Y 16mm Ball w/ring

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S120086S207A

Fitting - Ground End

Y-Clevis

Fitting - Live Line End

IEC Ball Fitting

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

80

Shed Style

Uniform

Strength Rating - Ultimate

26977 lb

Tensile Strength

120kN, 5/8 IN (16 MM)

Tensile Strength - Routine

60 kN

Dimensions

Diameter - Shed(s)

2.9 IN (74 MM)

Length - Effective

97.885 in

Rod Diameter

0.625

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

86.3 IN (2193 MM)

Creep and Leakage Distance

220 IN (5588 MM)

Critical Impulse Flashover (CIFO) - Negative

1240 kV

Critical Impulse Flashover (CIFO) - Positive

1220 kV

Flashover Voltage - 60 Hz Dry

850 kV

Flashover Voltage - 60 Hz Wet

770 kV

Voltage Rating

230 kV

Withstand Voltage - 60 Hz Wet

535 kV

Withstand Voltage - Lightning Impulse (Negative)

1410 kV

Withstand Voltage - Lightning Impulse (Positive)

1390 kV

Resources and downloads