text.skipToContent text.skipToNavigation

Composite Deadend Crossarm, 25 Series, 144"

By CHANCE Utility 

Catalog ID: CDA25G144D2000

By CHANCE Utility
Catalog ID:  CDA25G144D2000
144" Composite Deadend Crossarm. 25 Series. Foam filled, nonconductive composite member. UV resistant polyurethane protective coating over a veiled mat and UV inhibited composite resign. Two-Hole guy attachment on center mounting bracket. Mounts with two 5/8" through bolts, or bands to the pole. Standard grey color. 2-Wire application

More Options

Product Details

General

Type Arm
UPC 096359664611

Dimensions

Length 144.00 in
Mounting Bolt Spacing 12 in
Weight 80.00 lb

Logistics

Standard Package 20