HUBBELL POWER SYSTEMS
HPS_ID_DEM36SPEB_PRODIMAGE
* Representative image
HPS_ID_DEM36SPEB_PRODIMAGE

RoundMedium Duty Fiberglass Deadend Arm, 36" (No Eye Bolts)

Brand:

Chance

Catalog ID:

DEM36SP

Medium Duty Round Fiberglass Deadend Arm, 2-1/2" x 36"

  • Does not include eye bolts
  • 2.5" (medium duty) fiberglass rod
  • Base and end fittings are aluminum alloy

Product details

General

Catalog Number

DEM36SP

Duty

Medium Duty

EU RoHS Indicator

No

Material

Fiberglass

Strength Rating - Minimum Ultimate, Longitudinal (L)

7,500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

6,000 lb

Type

Fiberglass Deadend Arm

UPC

096359230977

Dimensions

Diameter - Rod / Tube

2.5 in

Length

36 in

Mounting Bolt Spacing

10 in

Weight

18.7 lb

Logistics

Pallet Quantity

24

Standard Package

2

Resources and downloads