HUBBELL POWER SYSTEMS
Image of 7030 FLAT STEEL CROSSARM BRACE, 30in LENGTH, 28in MOUNTING HOLE SPACING, 7/32in x 1-7/32in MATERIAL SIZE
Image of 7030 FLAT STEEL CROSSARM BRACE, 30in LENGTH, 28in MOUNTING HOLE SPACING, 7/32in x 1-7/32in MATERIAL SIZE

FLAT STEEL CROSSARM BRACE, 30in LENGTH, 28in MOUNTING HOLE SPACING, 7/32in x 1-7/32in MATERIAL SIZE

Brand:

Chance

Catalog ID:

7030

Flat steel crossarm braces are installed as pairs in a V-type configuration to the side of crossarm and pole to strengthen the crossarm and provide stability. Order quantity of two for one V-type installation.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • 7/16" dia. crossarm hole and 9/16" pole hole
  • Rounded brace ends are located 1" from hole centers
  • Material: Galvanized steel per ASTM A-153
  • Manufacured and designed in compliace with CAO 3529 specification

Product details

General

Catalog Number

7030

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359074144

Dimensions

Distance From Pole

N/A

Length

30 in

Weight

2.06 lb

Certifications And Compliance

Industry Standard(s)

ANSI 135.6

Logistics

Pallet Quantity

1000

Resources and downloads

Specifications