HUBBELL POWER SYSTEMS
Image of T2060397 FLAT STEEL CROSSARM BRACE, 32in LENGTH, 30in MOUNTING HOLE SPACING, 1/4in x 1-1/4in MATERIAL SIZE
Image of T2060397 FLAT STEEL CROSSARM BRACE, 32in LENGTH, 30in MOUNTING HOLE SPACING, 1/4in x 1-1/4in MATERIAL SIZE

FLAT STEEL CROSSARM BRACE, 32in LENGTH, 30in MOUNTING HOLE SPACING, 1/4in x 1-1/4in MATERIAL SIZE

Brand:

Chance

Catalog ID:

T2060397

Flat steel crossarm braces are installed as pairs in a V-type configuration to the side of crossarm and pole to strengthen the crossarm and provide stability. Order quantity of two for one V-type installation.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • 9/16" dia. crossarm hole and 11/16" pole hole
  • Rounded brace ends are located 1" from hole centers
  • Material: Galvanized steel per ASTM A-153

Product details

General

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359056898

Dimensions

Distance From Pole

N/A

Length

32 in

Weight

2.79 lb

Logistics

Pallet Quantity

800

Resources and downloads

Specifications

Sales Drawings