HUBBELL POWER SYSTEMS
Image of PSCAF4814 DISCONTINUED - APITONG WOOD CROSSARM BRACE, 1-1/4in PROFILE, 48in SPAN x 14in DROP, SOLD AS PAIR
* Representative image
Image of PSCAF4814 DISCONTINUED - APITONG WOOD CROSSARM BRACE, 1-1/4in PROFILE, 48in SPAN x 14in DROP, SOLD AS PAIR
Discontinued

DISCONTINUED - APITONG WOOD CROSSARM BRACE, 1-1/4in PROFILE, 48in SPAN x 14in DROP, SOLD AS PAIR

Brand:

Chance

Catalog ID:

PSCAF4814

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • DISCONTINUED - REPLACED BY PSCRA4814
  • Reversible style brace
  • 9/16" dia. crossarm hole and 11/16" pole hole
  • Tongue and groove fitting/wood connection captured with nail through both wood and aluminum
  • End fittings are 6061-T6 aluminum
  • Brace member is Apitong wood, pressure treated with copper naphthenate per AWPA P8 standards

Product details

General

Catalog Number

PSCAF4814

Material

Apitong Wood w/ 6061-T6 Aluminum Fittings

UPC

096359464594

Dimensions

Distance From Pole

N/A

Length

28 in

Weight

3.17 lb

Logistics

Pallet Quantity

300

Resources and downloads