HUBBELL POWER SYSTEMS
HPS_ID_T6530234_PRODIMAGE
HPS_ID_T6530234_PRODIMAGE

Bracket, Three Phase Corner

Brand:

Chance

Catalog ID:

T6530234

Three-Phase Corner Bracket

  • For use with spool insulators (not included)
  • 1-1/4" (light duty) fiberglass rod
  • 1-1/4" fiberglass rod
  • Base is aluminum alloy

Product details

General

Catalog Number

T6530234

EU RoHS Indicator

No

Strength Rating - Minimum Ultimate, Longitudinal (L)

1200 lb

Strength Rating - Minimum Ultimate, Transverse (T)

4000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

3000 lb

UPC

096359061922

Dimensions

Diameter - Rod / Tube

1.25 in

Distance From Pole

12 in

Distance from Pole - Third Phase

12 in

Length

30.4 in

Radius - FWDE Wrap-Around

1.25

Weight

18.1 lb

Logistics

Pallet Quantity

40

Standard Package

4

Resources and downloads