HUBBELL POWER SYSTEMS
HPS_ID_DLM12BC_PRODIMAGE
HPS_ID_DLM12BC_PRODIMAGE

Downlead Bracket, 12"

Brand:

Chance

Catalog ID:

DLM12BC

12" Medium Duty 5/8" Fiberglass Downlead Bracket

  • Creates space between grounding wire and pole when clearance or additional space is required
  • Minimum conductor size 0.128" - Maximum conductor size .398
  • 5/8" diameter rod
  • Base and cable clamp are hot dip galvanized ductile iron

Product details

General

Catalog Number

DLM12BC

Description - End Fitting

Cable Clamp

EU RoHS Indicator

No

UPC

096359440345

Dimensions

Diameter - Rod / Tube

0.625 in

Distance From Pole

12 in

Length

12 in

Mounting Bolt Spacing

0.6875 in

Weight

1.9 lb

Conductor Related

Conductor Diameter - Maximum

0.398 in

Conductor Diameter - Minimum

0.128 in

Logistics

Pallet Quantity

720

Standard Package

5

Resources and downloads