HUBBELL POWER SYSTEMS
Image of C2060660 TANK-MOUNTED ARRESTER BRACKET, 2-3/8in OFFSET, 8-11/16" LENGTH
Image of C2060660 TANK-MOUNTED ARRESTER BRACKET, 2-3/8in OFFSET, 8-11/16" LENGTH

TANK-MOUNTED ARRESTER BRACKET, 2-3/8in OFFSET, 8-11/16" LENGTH

Brand:

Chance

Catalog ID:

C2060660

Bracket attaches to transformer lugs to support arrester mounting.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • 1/2" x 2" arrester mounting bolt and nut with split lock washer and round washer
  • Two 1/2" x 1" hex tank lug bolts with split lock washers and round washers held in captive with pushnuts
  • Bracket is 1/4" x 1-1/4" galvanized steel per ASTM A-153

Product details

General

Catalog Number

C2060660

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Bracket

UPC

096359400677

Dimensions

Distance From Pole

N/A

Weight

1.18 lb

Logistics

Pallet Quantity

900

Resources and downloads

Specifications