HUBBELL POWER SYSTEMS
Image of CCR1 CAPACITOR BRACKET, 1 POSITION
Image of CCR1 CAPACITOR BRACKET, 1 POSITION

CAPACITOR BRACKET, 1 POSITION

Brand:

Chance

Catalog ID:

CCR1

Aluminum pole mounted capacitor bracket for mounting one capacitor with 15 5/8" lug spacing weighing up to 80 lbs.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Lug bolts are pre-spaced and locked in position
  • Includes ground clamp secured to frame with 3/8" bolt
  • 6061-T6 aluminum material

Product details

General

Catalog Number

CCR1

EU RoHS Indicator

No

Material

Aluminum

UPC

096359354031

Dimensions

Distance From Pole

N/A

Weight

7.84 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

2

Pallet Quantity

48

Resources and downloads