HUBBELL POWER SYSTEMS
HPS_ID_C4WT24_alt1_PRODIMAGE
HPS_ID_C4WT24_alt1_PRODIMAGE
HPS_ID_C4WT12_2_PRODIMAGE

FOUR-WAY T-SLOT BAR for CONDUIT or EQUIPMENT MOUNTING, 120in LENGTH

Brand:

Chance

Catalog ID:

C4WT120

Aluminum 4-Way T-Slot bar, 120" long. Used in conjunction with through-bolt to mount equipment to poles, structures, walls, enclosures. Slots capture the head of 1/2"bolts.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

Extruded 6061-T6 aluminum material

Product details

General

Catalog Number

C4WT120

EU RoHS Indicator

No

Material

6061-T6 Aluminum

Style

4-Way

Type

Conduit Bracket

UPC

096359244011

Dimensions

Dimensions

120.000 in x 2.125 in x 1.250 in

Distance From Pole

N/A

Height

1.25 in

Length

120 in

Weight

10.78 lb

Width

2.125 in

Resources and downloads