HUBBELL POWER SYSTEMS
HPS_ID_CCTM3_PRODIMAGE
HPS_ID_CCTM3_PRODIMAGE

CT BRACKET, 3 POSITION

Brand:

Chance

Catalog ID:

CCTM3

Lightweight bracket for securing current and potential transformers to pole or wall for primary metering applications.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Pre-drilled hole patterns
  • Keyhole mounting holes for 1/2" diamter bolts
  • 27-1/8" mounting hole spacing
  • 6061-T6, 1/4" aluminum

Product details

General

Catalog Number

CCTM3

EU RoHS Indicator

No

Material

Aluminum

Style

Three Position

UPC

096359508601

Dimensions

Distance From Pole

N/A

Weight

2.35 lb

Logistics

Carton Quantity

10

Resources and downloads