HUBBELL POWER SYSTEMS
HPS_ID_CEMB2_PRODIMAGE
HPS_ID_CEMB2_PRODIMAGE

BANDED 2 PHASE, 2 POSITION CUTOUT/ARRESTER BRACKET

Brand:

Chance

Catalog ID:

CEMB2

Banded pole bracket has two positions for mounting cutouts, arresters or cable terminators.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Fits pole diameters of 7-3/4" to 12-1/4"
  • Includes one ground lug
  • Simultaneous load rating per phase is 600 lbs.
  • Material: 6061-T6 aluminum

Product details

General

Catalog Number

CEMB2

EU RoHS Indicator

No

Material

Aluminum

Style

2 Mounting Position

UPC

096359475903

Dimensions

Distance From Pole

N/A

Weight

12.75 lb

Resources and downloads