HUBBELL POWER SYSTEMS
HPS_ID_C1PB_PRODIMAGE
HPS_ID_C1PB_PRODIMAGE
Discontinued

DISCONTINUED - OFFSET EXTENSION BRACKET, for C1HCA TYPE BRACKETS

Brand:

Chance

Catalog ID:

C1PB

  • DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT
  • Includes two 1/2" x 2" captive carriage bolts with hex nuts, tooth washers and single coil lockwashers
  • Bracket ships with one assembled ground lug
  • Bracket is 6061-T6 aluminum
  • Fasteners are galvanized steel per ASTM A-153

Product details

General

Catalog Number

C1PB

Material

6061-T6 Aluminum

Style

Offset Extension Bracket

UPC

096359522942

Dimensions

Distance From Pole

6.5 in

Logistics

Carton Quantity

5

Pallet Quantity

30

Resources and downloads