HUBBELL POWER SYSTEMS
HPS_PPHID_251189
HPS_PPHID_251189

POLE MOUNTED, CUTOUT/ARRESTER L-BRACKET, 12in OFFSET

Brand:

Chance

Catalog ID:

DC162B2

Used for pole mounting of cutouts/arresters.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes 1/2" x 2" carriage bolt, lockwasher and hex nut
  • Mounts to pole with 5/8" diameter thru bolts
  • Mounting holes are spaced on 6" centers
  • Bracket and fasterners are galvanized per ASTM A-153

Product details

General

Catalog Number

DC162B2

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359462958

Dimensions

Dimensions

17.000 in x 2.500 in x 2.000 in

Distance From Pole

N/A

Height

2 in

Length

17 in

Weight

4.12 lb

Width

2.5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

240

Resources and downloads