HUBBELL POWER SYSTEMS
HPS_ID_C1HCA18_PRODIMAGE
HPS_ID_C1HCA18_PRODIMAGE

POLE MOUNTED CUTOUT/ARRESTER BRACKET, 2 POSITION, 17in EXTENSION

Brand:

Chance

Catalog ID:

C1HCA18

Bolted pole mounted bracket for mounting cutouts and/or arresters. Offered in several mounting configurations and pole offset distances.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes two 1/2" x 2" captive carriage bolts with hex nuts, tooth washers and single coil lockwashers
  • Bracket is 6061-T6 aluminum
  • Fasteners are galvanized steel per ASTM A-153

Product details

General

Catalog Number

C1HCA18

Material

6061-T6 Aluminum

Style

Dual Mounting

UPC

096359499237

Dimensions

Distance From Pole

17

Weight

4.9 lb

Logistics

Carton Quantity

5

Pallet Quantity

25

Resources and downloads